RPM AC
Home
Calculate
Select Motor
Data Sheet
Drawings
Duty Cycle
NEMA
IEC
English
Metric
Application Rating
Voltage:
V
Base
Constant
Speed:
RPM
RPM
Power:
kW
Torque:
Nm
Application:
Constant
Variable
Service Factor:
1.0
1.2
Overload:
%
%
Enclosure:
DPFV (60 Hz to blower) (IP23; IC06)
DPFV (50 Hz to blower) (IP23; IC06)
DPSV (PIPO) (IP23; IC06; IC17)
DPFV Low Inertia (IP23; IC06)
TEBC (60 Hz to blower) (IP44; IP54; IP55; IC416)
TEBC (50 Hz to blower) (IP44; IP54; IP55; IC416)
TEFC (CT 1000:1) (IP44; IP54; IP55; IC411)
TEFC (CT 4:1) (IP44; IP54; IP55; IC411)
TEFC (VT) (IP44; IP54; IP55; IC411)
TENV (IP44; IP54; IP55; IC410)
TEWC ( IP55)
Duty:
S1
S2 60 min
Temp. Rise Cls.:
H
F
B
Cls. H Insul.
Division II:
N/A
T1
T2
T2A
T2B
T2C
T2D
T3
T3A
Ambient:
°C
Alt. Abv. Sea Level:
m
Model Result
Motors
Motors
Duty Cycle
Duration
Time
Speed:
Torque:
s
RPM
Nm
s
RPM
Nm
Add
Remove
Base speed:
RPM
RMS load torque:
Nm
RMS load power:
kW
Max speed:
RPM
Overload base speed:
%
Overload max speed:
%
Speed
Time
Torque
Calculate
Return with results
An unhandled error has occurred.
Reload
🗙